Threaded & Adapters Hex Coupling, 1 1/2-11 1/2 FNPT x 1 1/2-11 1/2 FNPT, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Female National Pipe Thread

Connection 1 - Size

N/A 1 1/2-11 1/2

Connection 2 - Type

N/A Female National Pipe Thread

Connection 2 - Size

N/A 1 1/2-11 1/2

Brand Series

N/A Threaded & Adapters

Shape

N/A Straight

End Connections

N/A FNPT x FNPT

Production Category

N/A 4

End Connection Type

N/A Female National Pipe Thready by Female National Pipe Thread

Dimensions

L

N/A 1.94 in

PT

N/A 1 1/2-11 1/2

PT1

N/A 1 1/2-11 1/2

W Hex

N/A 2 3/8 in