Threaded & Adapters Bulkhead Coupling, 1/4-18 FNPT x 1/4-18 FNPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Female National Pipe Thread

Connection 1 - Size

N/A 1/4-18

Connection 2 - Type

N/A Female National Pipe Thread

Connection 2 - Size

N/A 1/4-18

Brand Series

N/A Threaded & Adapters

Shape

N/A Straight

Nominal OD

N/A 0.56 in

End Connections

N/A FNPT x FNPT

Production Category

N/A 1

Specialty

N/A Bulkhead

End Connection Type

N/A Female National Pipe Thready by Female National Pipe Thread

Dimensions

H

N/A 0.31 in

L

N/A 1.50 in

L1

N/A 1.25 in

PT

N/A 1/4-18

T Thread

N/A 3/4-16

W Hex

N/A 1 in

W1 Hex

N/A 1 in