Threaded & Adapters Pipe Fittings, , Straight Thread Plug, 3/4-16 Male SAE
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Male SAE Straight Thread

Connection 1 - Size

N/A 1/2 in

Brand Series

N/A Threaded & Adapters

Shape

N/A Cap & Plug

End Connections

N/A Male SAE

Production Category

N/A 1

End Connection Type

N/A Male SAE Straight Thread

Dimensions

A

N/A 0.80 in

L

N/A 0.44 in

P

N/A 3/4-16

H

N/A 7/8 in