Threaded & Adapters Pipe Fittings, , Straight Thread Plug, 1 1/16-12 Male SAE
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Male SAE Straight Thread

Connection 1 - Size

N/A 3/4 in

Brand Series

N/A Threaded & Adapters

Shape

N/A Cap & Plug

End Connections

N/A Male SAE

Production Category

N/A 4

End Connection Type

N/A Male SAE Straight Thread

Dimensions

A

N/A 1.09 in

L

N/A 0.59 in

P

N/A 1 1/16-12

H

N/A 1 1/4 in