Threaded & Adapters Pipe Fittings, , Straight Thread Hex Countersunk Plug, 9/16-18 Male SAE
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Male SAE Straight Thread

Connection 1 - Size

N/A 3/8 in

Brand Series

N/A Threaded & Adapters

Shape

N/A Cap & Plug

End Connections

N/A Male SAE

Production Category

N/A 4

End Connection Type

N/A Male SAE Straight Thread

Dimensions

A

N/A 0.50 in

S

N/A 0.39 in

T Thread

N/A 9/16-18

H

N/A 1/4 in