316 SS Pipe Cap, 3/4 in FNPT
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Female National Pipe Thread

Connection 1 - Size

N/A 3/4-14

Brand Series

N/A Threaded & Adapters

Shape

N/A Cap & Plug

End Connections

N/A FNPT

Production Category

N/A 1

End Connection Type

N/A Female National Pipe Thread

Dimensions

L

N/A 1.43 in

PT

N/A 3/4-14

W Hex

N/A 1 3/8 in