Threaded & Adapters Pipe Fittings, , Hex Head Plug, 1-11 1/2 MNPT
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Male National Pipe Thread

Connection 1 - Size

N/A 1-11 1/2

Brand Series

N/A Threaded & Adapters

Shape

N/A Cap & Plug

End Connections

N/A MNPT

Production Category

N/A 4

End Connection Type

N/A Male National Pipe Thread

Dimensions

D

N/A 0.88 in

L

N/A 1.25 in

L1

N/A 0.68 in

PT

N/A 1-11 1/2

W Hex

N/A 1 3/8 in