TruFit Male BSPT - Male NPT, 1-11 1/2 MNPT x 1 Male BSPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Male National Pipe Thread

Connection 1 - Size

N/A 1-11 1/2

Connection 2 - Type

N/A Male BSPT

Connection 2 - Size

N/A 1-11

Brand Series

N/A TruFit

Shape

N/A Straight

End Connections

N/A MNPT x Male BSPT

Production Category

N/A 4

End Connection Type

N/A Male National Pipe Thread by Male British Standard Pipe Tapered

Dimensions

A

N/A 2.23 in

E

N/A 0.78 in

H

N/A 1 5/8 in

P

N/A 1 in

L

N/A 0.94 in

S

N/A 0.94 in