TruFit Male BSPT - Male NPT, 1/2-14 MNPT x 1/2 Male BSPT, Alloy C-276
Unit of Measure

Specifications

Body Material

N/A Alloy C-276

Connection 1 - Type

N/A Male National Pipe Thread

Connection 1 - Size

N/A 1/2-14

Connection 2 - Type

N/A Male BSPT

Connection 2 - Size

N/A 1/2-14

Brand Series

N/A TruFit

Shape

N/A Straight

End Connections

N/A MNPT x Male BSPT

Production Category

N/A 4

End Connection Type

N/A Male National Pipe Thread by Male British Standard Pipe Tapered

Dimensions

A

N/A 1.75 in

E

N/A 0.48 in

H

N/A 1 1/16 in

P

N/A 1/2 in

L

N/A 0.75 in

S

N/A 0.75 in