TruFit Male BSPT - Female NPT, 3/8-18 FNPT x 3/8 Male BSPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Female National Pipe Thread

Connection 1 - Size

N/A 3/8-18

Connection 2 - Type

N/A Male BSPT

Connection 2 - Size

N/A 3/8-19

Brand Series

N/A TruFit

Shape

N/A Straight

E1

N/A 0.41

End Connections

N/A FNPT x Male BSPT

Production Category

N/A 1

End Connection Type

N/A Female Naional Pipe Thread by Male British Standard Pipe Tapered

Dimensions

A

N/A 1.45 in

E

N/A 0.41 in

H

N/A 3/4 in

P

N/A 3/8 in

S

N/A 0.44 in