TruFit Male BSPT - Female NPT, 1/2-14 FNPT x 1/2 Male BSPT, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Female National Pipe Thread

Connection 1 - Size

N/A 1/2-14

Connection 2 - Type

N/A Male BSPT

Connection 2 - Size

N/A 1/2-14

Brand Series

N/A TruFit

Shape

N/A Straight

E1

N/A 0.53

End Connections

N/A FNPT x Male BSPT

Production Category

N/A 4

End Connection Type

N/A Female Naional Pipe Thread by Male British Standard Pipe Tapered

Dimensions

A

N/A 1.89 in

E

N/A 0.53 in

H

N/A 7/8 in

P

N/A 1/2 in

S

N/A 0.56 in