TruFit Male BSPT - Female NPT, 1/4-16 FNPT x 1/4 Male BSPT, Alloy C-276
Unit of Measure

Specifications

Body Material

N/A Alloy C-276

Connection 1 - Type

N/A Female National Pipe Thread

Connection 1 - Size

N/A 1/4-18

Connection 2 - Type

N/A Male BSPT

Connection 2 - Size

N/A 1/4-19

Brand Series

N/A TruFit

Shape

N/A Straight

E1

N/A 0.19

End Connections

N/A FNPT x Male BSPT

Production Category

N/A 4

End Connection Type

N/A Female Naional Pipe Thread by Male British Standard Pipe Tapered

Dimensions

A

N/A 1.45 in

E

N/A 0.28 in

H

N/A 5/8 in

P

N/A 1/4 in

S

N/A 0.44 in