TruFit Male BSPP - Male NPT, 3/8-18 MNPT x 3/8 Male BSPP, Alloy C-276
Unit of Measure

Specifications

Body Material

N/A Alloy C-276

Connection 1 - Type

N/A Male National Pipe Thread

Connection 1 - Size

N/A 3/8-18

Connection 2 - Type

N/A Male BSPP

Connection 2 - Size

N/A 3/8-19

Brand Series

N/A TruFit

Shape

N/A Straight

End Connections

N/A MNPT x Male BSPP

Production Category

N/A 4

End Connection Type

N/A Male National Pipe Thread by Male British Standard Pipe Parallel

Dimensions

A

N/A 1.48 in

E

N/A 0.31 in

H

N/A 7/8 in

P

N/A 3/8 in

L

N/A 0.44 in

S

N/A 0.57 in