TruFit Male BSPP - Male NPT, 1/8-27 MNPT x 1/8 Male BSPP, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Male National Pipe Thread

Connection 1 - Size

N/A 1/8-27

Connection 2 - Type

N/A Male BSPP

Connection 2 - Size

N/A 1/8-28

Brand Series

N/A TruFit

Shape

N/A Straight

End Connections

N/A MNPT x Male BSPP

Production Category

N/A 4

End Connection Type

N/A Male National Pipe Thread by Male British Standard Pipe Parallel

Dimensions

A

N/A 1.09 in

E

N/A 0.16 in

H

N/A 9/16 in

P

N/A 1/8 in

L

N/A 0.28 in

S

N/A 0.39 in