TruFit Male BSPP - Female NPT, 1/4-16 FNPT x 1/4 Male BSPP, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Female National Pipe Thread

Connection 1 - Size

N/A 1/4-18

Connection 2 - Type

N/A Male BSPP

Connection 2 - Size

N/A 1/4-19

Brand Series

N/A TruFit

Shape

N/A Straight

End Connections

N/A FNPT x Male BSPP

Production Category

N/A 4

End Connection Type

N/A Female National Pipe Thread by Male British Standard Pipe Parallel

Dimensions

A

N/A 1.32 in

E

N/A 0.23 in

H

N/A 3/4 in

P

N/A 1/4 in

S

N/A 0.44 in