TruFit Male BSPP - Female NPT, 1-11 1/2 FNPT x 1 Male BSPP, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Female National Pipe Thread

Connection 1 - Size

N/A 1-11 1/2

Connection 2 - Type

N/A Male BSPP

Connection 2 - Size

N/A 1-11

Brand Series

N/A TruFit

Shape

N/A Straight

End Connections

N/A FNPT x Male BSPP

Production Category

N/A 4

End Connection Type

N/A Female National Pipe Thread by Male British Standard Pipe Parallel

Dimensions

A

N/A 2.10 in

E

N/A 0.79 in

H

N/A 1 5/8 in

P

N/A 1 in

S

N/A 0.72 in