TruFit Male AN - Male SAE Thread, 5/8 Male AN x 1 16-12 Male SAE, Alloy C-276
Unit of Measure

Specifications

Body Material

N/A Alloy C-276

Connection 1 - Type

N/A Male SAE 37° Flared

Connection 1 - Size

N/A 5/8 in

Connection 2 - Type

N/A Male SAE Straight Thread

Connection 2 - Size

N/A 3/4 in

Brand Series

N/A TruFit

Shape

N/A Straight

O-ring Material

N/A Nitrile Buna Rubber

Tube OD

N/A 5/8 in

End Connections

N/A Male AN x Male SAE

Production Category

N/A 4

End Connection Type

N/A Male SAE 37° Flare by Male SAE Straight Thread

Dimensions

A

N/A 1.86 in

E

N/A 0.48 in

H

N/A 1 1/4 in

P

N/A 7/8-14

L

N/A 0.56 in

S

N/A 0.76 in