TruFit Male AN - Male NPT Thread, 1/8 Male AN x 3/16 MNPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Male SAE 37° Flared

Connection 1 - Size

N/A 3/16 in

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 1/8-27

Brand Series

N/A TruFit

Shape

N/A Straight

Tube OD

N/A 1/8 in

End Connections

N/A Male AN x MNPT

Production Category

N/A 1

End Connection Type

N/A Male SAE 37° Flare by Male National Pipe Thread

Dimensions

A

N/A 1.14 in

E

N/A 0.13 in

H

N/A 7/16 in

P

N/A 3/8-24

L

N/A 0.38 in

S

N/A 0.48 in