TruFit Male AN - Male NPT Thread, 5/8 Male AN x 3/4-14 MNPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Male SAE 37° Flared

Connection 1 - Size

N/A 5/8 in

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 3/4-14

Brand Series

N/A TruFit

Shape

N/A Straight

Tube OD

N/A 5/8 in

End Connections

N/A Male AN x MNPT

Production Category

N/A 3

End Connection Type

N/A Male SAE 37° Flare by Male National Pipe Thread

Dimensions

A

N/A 1.95 in

E

N/A 0.48 in

H

N/A 1 1/8 in

P

N/A 7/8-14

L

N/A 0.75 in

S

N/A 0.76 in