TruFit Male AN - Male NPT Thread, 1/4 Male AN x 3/8-18 MNPT, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Male SAE 37° Flared

Connection 1 - Size

N/A 1/4 in

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 3/8-18

Brand Series

N/A TruFit

Shape

N/A Straight

Tube OD

N/A 1/4 in

End Connections

N/A Male AN x MNPT

Production Category

N/A 4

End Connection Type

N/A Male SAE 37° Flare by Male National Pipe Thread

Dimensions

A

N/A 1.44 in

E

N/A 0.17 in

H

N/A 3/4 in

P

N/A 7/16-20

L

N/A 0.56 in

S

N/A 0.55 in