TruFit Male AN - Female NPT Thread, 3/8 Male AN x 3/8-18 FNPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Male SAE 37° Flared

Connection 1 - Size

N/A 3/8 in

Connection 2 - Type

N/A Female National Pipe Thread

Connection 2 - Size

N/A 3/8-18

Brand Series

N/A TruFit

Shape

N/A Straight

Tube OD

N/A 3/8 in

End Connections

N/A Male AN x FNPT

Production Category

N/A 1

End Connection Type

N/A Male SAE 37° Flare by Female National Pipe Thread

Dimensions

A

N/A 1.41 in

E

N/A 0.30 in

H

N/A 7/8 in

P

N/A 9/16 in

L

N/A 0.85 in

S

N/A 0.56 in