TruFit Male AN - Female NPT Thread, 5/16 Male AN x 1/4-18 FNPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Male SAE 37° Flared

Connection 1 - Size

N/A 5/16 in

Connection 2 - Type

N/A Female National Pipe Thread

Connection 2 - Size

N/A 1/4-18

Brand Series

N/A TruFit

Shape

N/A Straight

Tube OD

N/A 5/16 in

End Connections

N/A Male AN x FNPT

Production Category

N/A 4

End Connection Type

N/A Male SAE 37° Flare by Female National Pipe Thread

Dimensions

A

N/A 1.34 in

E

N/A 0.23 in

H

N/A 3/4 in

P

N/A 1/2 in

L

N/A 0.79 in

S

N/A 0.55 in