TruFit Male AN - Female NPT Thread, 1/8 Male AN x 1/8-27 FNPT, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Male SAE 37° Flared

Connection 1 - Size

N/A 1/8 in

Connection 2 - Type

N/A Female National Pipe Thread

Connection 2 - Size

N/A 1/8-27

Brand Series

N/A TruFit

Shape

N/A Straight

Tube OD

N/A 1/8 in

End Connections

N/A Male AN x FNPT

Production Category

N/A 4

End Connection Type

N/A Male SAE 37° Flare by Female National Pipe Thread

Dimensions

A

N/A 1.12 in

E

N/A 0.06 in

H

N/A 9/16 in

P

N/A 5/16 in

L

N/A 0.67 in

S

N/A 0.45 in