TruFit Male AN - Female NPT Thread, 3/4 Male AN x 1/2-14 FNPT, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Male SAE 37° Flared

Connection 1 - Size

N/A 3/4 in

Connection 2 - Type

N/A Female National Pipe Thread

Connection 2 - Size

N/A 1/2-14

Brand Series

N/A TruFit

Shape

N/A Straight

Tube OD

N/A 3/4 in

End Connections

N/A Male AN x FNPT

Production Category

N/A 4

End Connection Type

N/A Male SAE 37° Flare by Female National Pipe Thread

Dimensions

A

N/A 1.91 in

E

N/A 0.61 in

H

N/A 1 1/8 in

P

N/A 1 1/16 in

L

N/A 1.20 in

S

N/A 0.86 in