Weld & Braze Adapters Socket Weld Male Elbow, 1/4 Tube Socket Weld x 1/8-27 MNPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Socket Weld

Connection 1 - Size

N/A 1/4 in

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 1/8-27

Brand Series

N/A Weld & Braze Adapters

Shape

N/A Elbow

Tube OD

N/A 1/4 in

End Connections

N/A Tube Socket Weld x MNPT

Production Category

N/A 1

End Connection Type

N/A Tube Socket Weld by Male National Pipe Thread

Dimensions

T

N/A 0.19 in

L

N/A 0.69 in

S

N/A 0.78 in

P

N/A 1/8 in

W Wrench Flat

N/A 7/16 in