Weld & Braze Adapters Socket Weld Male Elbow, 1/4 Tube Socket Weld x 1/4-18 MNPT, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Tube Socket Weld

Connection 1 - Size

N/A 1/4 in

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 1/4-18

Brand Series

N/A Weld & Braze Adapters

Shape

N/A Elbow

Tube OD

N/A 1/4 in

End Connections

N/A Tube Socket Weld x MNPT

Production Category

N/A 4

End Connection Type

N/A Tube Socket Weld by Male National Pipe Thread

Dimensions

T

N/A 0.19 in

L

N/A 0.66 in

S

N/A 0.94 in

P

N/A 1/4 in

W Wrench Flat

N/A 9/16 in