Weld & Braze Adapters Socket Weld Female Elbow, 3/8 Tube Socket Weld x 1/4-18 FNPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Socket Weld

Connection 1 - Size

N/A 3/8 in

Connection 2 - Type

N/A Female National Pipe Thread

Connection 2 - Size

N/A 1/4-18

Brand Series

N/A Weld & Braze Adapters

Shape

N/A Elbow

Tube OD

N/A 3/8 in

End Connections

N/A Tube Socket Weld x FNPT

Production Category

N/A 1

End Connection Type

N/A Tube Socket Weld by Female National Pipe Thread

Dimensions

D1

N/A 0.31 in

L1

N/A 0.91 in

L2

N/A 0.88 in

PT

N/A 1/4 in

W Wrench Flat

N/A 3/4 in

X

N/A 0.63 in