Threaded & Adapters Street Elbow, 1 1/4-11 1/2 MNPT x 1 1/4-11 1/2 FNPT, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Male National Pipe Thread

Connection 1 - Size

N/A 1 1/4-11 1/2

Connection 2 - Type

N/A Female National Pipe Thread

Connection 2 - Size

N/A 1 1/4-11 1/2

Brand Series

N/A Threaded & Adapters

Shape

N/A Elbow

End Connections

N/A MNPT x FNPT

Production Category

N/A 4

End Connection Type

N/A Male National Pipe Thread by Female National Pipe Thread

Dimensions

D

N/A 1.25 in

L

N/A 2.38 in

L1

N/A 1.70 in

L2

N/A 0.97 in

PT

N/A 1 1/4-11 1/2

W Wrench Flat

N/A 2 in