Threaded & Adapters Female Elbow, 3/4-14 FNPT x 3/4-14 FNPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Female National Pipe Thread

Connection 1 - Size

N/A 3/4-14

Connection 2 - Type

N/A Female National Pipe Thread

Connection 2 - Size

N/A 3/4-14

Brand Series

N/A Threaded & Adapters

Shape

N/A Elbow

End Connections

N/A FNPT x FNPT

Production Category

N/A 1

End Connection Type

N/A Female National Pipe Thready by Female National Pipe Thread

Dimensions

D

N/A 0.89 in

L

N/A 1.36 in

PT

N/A 3/4-14

W Wrench Flat

N/A 1 3/8 in