Threaded & Adapters Female Pipe x Straight Thread Elbow, 3/8-18 FNPT x 3/8-18 FNPT, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Male SAE Straight Thread

Connection 1 - Size

N/A 3/8 in

Connection 2 - Type

N/A Female National Pipe Thread

Connection 2 - Size

N/A 3/8-18

Brand Series

N/A Threaded & Adapters

Shape

N/A Elbow

End Connections

N/A FNPT x FNPT

Production Category

N/A 4

End Connection Type

N/A Male SAE Straight Thread by Female National Pipe Thread

Dimensions

D

N/A 0.30 in

L

N/A 1.34 in

L1

N/A 0.63 in

L2

N/A 0.44 in

LL

N/A 0.77 in

PT

N/A 3/8-18

T Thread

N/A 9/16-18

W Wrench Flat

N/A 7/8 in