Threaded & Adapters Female Pipe x Straight Thread Elbow, 3/4-14 FNPT x 3/4-14 FNPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Male SAE Straight Thread

Connection 1 - Size

N/A 1 in

Connection 2 - Type

N/A Female National Pipe Thread

Connection 2 - Size

N/A 3/4-14

Brand Series

N/A Threaded & Adapters

Shape

N/A Elbow

End Connections

N/A FNPT x FNPT

Production Category

N/A 3

End Connection Type

N/A Male SAE Straight Thread by Female National Pipe Thread

Dimensions

D

N/A 0.88 in

L

N/A 2.05 in

L1

N/A 0.81 in

L2

N/A 0.66 in

LL

N/A 1.16 in

PT

N/A 3/4-14

T Thread

N/A 1 5/16-12

W Wrench Flat

N/A 1 5/16 in