Weld & Braze Adapters Socket Weld 45° Elbow, 1 Tube Socket Weld x 1 Tube Socket Weld, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Tube Socket Weld

Connection 1 - Size

N/A 1 in

Connection 2 - Type

N/A Tube Socket Weld

Connection 2 - Size

N/A 1 in

Brand Series

N/A Weld & Braze Adapters

Shape

N/A Elbow

Tube OD

N/A 1 in

End Connections

N/A Tube Socket Weld x Tube Socket Weld

Production Category

N/A 4

End Connection Type

N/A Tube Socket Weld

Dimensions

D

N/A 0.91 in

L

N/A 1.25 in

W Wrench Flat

N/A 1 5/16 in