Threaded & Adapters 45° Female Elbow, 1/4-18 MNPT x 1/4-18 FNPT
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Female National Pipe Thread

Connection 1 - Size

N/A 1/4-18

Connection 2 - Type

N/A Female National Pipe Thread

Connection 2 - Size

N/A 1/4-18

Brand Series

N/A Threaded & Adapters

Shape

N/A Elbow

End Connections

N/A MNPT x FNPT

Production Category

N/A 3

End Connection Type

N/A Female National Pipe Thready by Female National Pipe Thread

Dimensions

L

N/A 0.69 in

PT

N/A 1/4-18

W Wrench Flat

N/A 1 1/8 in