300 Series 3-way Ball Valves, 3/4 in. Duolok Tube Fitting x 3/4 in. Duolok Tube Fitting x 3/4 in. Duolok Tube Fiting Tube Fitting Brass, Orifice: 0.437, Seat Material: PTFE, Handle: No Handle
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Duolok Tube Fitting

Connection 1 - Size

N/A 3/4

Connection 2 - Type

N/A Duolok Tube Fitting

Connection 2 - Size

N/A 3/4

Connection 3 - Type

N/A Duolok Tube Fitting

Connection 3 - Size

N/A 3/4

Brand Series

N/A 300 Series

Shape

N/A 3-way

Orifice

N/A 0.437 in11.1 mm

O-ring Material

N/A FKM

Seat Material

N/A PTFE

Production Category

N/A 2

Stem Material

N/A 316 SS

Dimensions

A

N/A 4.28 in108.7 mm

C

N/A 2.54 in64.5 mm

D

N/A 0.75 in198.1 mm

E

N/A 2.21 in56.1 mm

F

N/A 1.51 in38.3 mm

G

N/A 0.25 in6.4 mm

H

N/A 1 1/32 in26.2 mm

B1

N/A 2.14 in54.3 mm

B2

N/A 2.14 in