300 Series 3-way Ball Valves, 1/2-14 FNPT x 1/2-14 FNPT x 1/2-14 FNPT, 316 SS, Orifice: 0.437, Seat Material: PEEK, Handle: Black
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A FNPT

Connection 1 - Size

N/A 1/2-14

Connection 2 - Type

N/A FNPT

Connection 2 - Size

N/A 1/2-14

Connection 3 - Type

N/A FNPT

Connection 3 - Size

N/A 1/2

Brand Series

N/A 300 Series

Shape

N/A 3-way

Orifice

N/A 0.437 in11.1 mm

O-ring Material

N/A FKM

Seat Material

N/A PEEK

Production Category

N/A 2

Stem Material

N/A 316 SS

Dimensions

A

N/A 4.02 in102.1 mm

C

N/A 2.41 in61.2 mm

D

N/A 0.75 in19.1 mm

E

N/A 2.21 in56.1 mm

F

N/A 1.51 in38.3 mm

G

N/A 0.25 in6.3 mm

H

N/A 1 1/32 in26.2 mm

B1

N/A 2.01 in51 mm

B2

N/A 2.01 in