300 Series 3-way Ball Valves, 1/8-27 MNPT x 1/8-27 x MNPT x 1/8-27 MNPT, 316 SS, Orifice: 0.125, Seat Material: PCTFE, Handle: Red
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A MNPT

Connection 1 - Size

N/A 1/8-27

Connection 2 - Type

N/A MNPT

Connection 2 - Size

N/A 1/8-27

Connection 3 - Type

N/A MNPT

Connection 3 - Size

N/A 1/2-14

Brand Series

N/A 300 Series

Shape

N/A 3-way

Orifice

N/A 0.125 in3.18 mm

O-ring Material

N/A FKM

Seat Material

N/A PCTFE

Production Category

N/A 1

Stem Material

N/A 316 SS

Dimensions

A

N/A 2.1 in53.3 mm

C

N/A 1.23 in31.2 mm

D

N/A 0.38 in9.7 mm

E

N/A 1.33 in33.7 mm

F

N/A 0.94 in23.8 mm

G

N/A 0.19 in4.8 mm

H

N/A 19/32 in15.1 mm

B1

N/A 1.05 in26.6 mm

B2

N/A 1.05 in