300 Series 3-way Ball Valves, 1/8-27 FNPT x 1/8-27 FNPT x 1/8-27 FNPT, 316 SS, Orifice: 0.125, Seat Material: PTFE, Handle: Green
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A FNPT

Connection 1 - Size

N/A 1/8-27

Connection 2 - Type

N/A FNPT

Connection 2 - Size

N/A 1/8-27

Connection 3 - Type

N/A FNPT

Connection 3 - Size

N/A 1/8-27

Brand Series

N/A 300 Series

Shape

N/A 3-way

Orifice

N/A 0.13 in3.18 mm

O-ring Material

N/A FKM

Seat Material

N/A PTFE

Production Category

N/A 2

Stem Material

N/A 316 SS

Dimensions

A

N/A 2.3 in5.83 mm

C

N/A 1.33 in33.7 mm

D

N/A 0.38 in9.5 mm

E

N/A 1.27 in32.2 mm

F

N/A 0.94 in23.9 mm

G

N/A 0.25 in6.4 mm

H

N/A 19/32 in15.1 mm

B1

N/A 1.15 in29.2 mm

B2

N/A 1.15 in