300 Series 3-way Ball Valves, 1/8 in. Duolok Tube Fitting x 1/8 in. Duolok Tube Fitting 1/8 in. Duolok Tube Fiting Tube Fitting, 316 SS, Orifice: 0.093, Seat Material: PTFE, Handle: Blue
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Duolok Tube Fitting

Connection 1 - Size

N/A 1/8

Connection 2 - Type

N/A Duolok Tube Fitting

Connection 2 - Size

N/A 1/8

Connection 3 - Type

N/A Duolok Tube Fitting

Connection 3 - Size

N/A 1/8

Brand Series

N/A 300 Series

Shape

N/A 3-way

Orifice

N/A 0.093 in2.36 mm

O-ring Material

N/A FKM

Seat Material

N/A PTFE

Production Category

N/A 2

Stem Material

N/A 316 SS

Dimensions

A

N/A 2.48 in62.9 mm

C

N/A 1.42 in36 mm

D

N/A 0.38 in9.7 mm

E

N/A 1.33 in33.7 mm

F

N/A 0.94 in23.8 mm

G

N/A 0.19 in4.8 mm

H

N/A 19/32 in15.1 mm

B1

N/A 1.24 in31.4 mm

B2

N/A 1.24 in