300 Series 3-way Ball Valves, 1/4-18 MNPT x 1/4-18 MNPT x 1/4-18 MNPT, 316 SS, Orifice: 0.250, Seat Material: PCTFE, Handle: Black
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A MNPT

Connection 1 - Size

N/A 1/4-18

Connection 2 - Type

N/A MNPT

Connection 2 - Size

N/A 1/4-18

Connection 3 - Type

N/A MNPT

Connection 3 - Size

N/A 1/4-18

Brand Series

N/A 300 Series

Shape

N/A 3-way

Orifice

N/A 0.250 in6.35 mm

O-ring Material

N/A FKM

Seat Material

N/A PCTFE

Production Category

N/A 2

Stem Material

N/A 316 SS

Dimensions

A

N/A 3.16 in80.2 mm

C

N/A 1.77 in44.9 mm

D

N/A 0.44 in12.9 mm

E

N/A 1.71 in43.4 mm

F

N/A 1.06 in26.9 mm

G

N/A 0.19 in4.8 mm

H

N/A 25/32 in19.8 mm

B1

N/A 1.58 in40.1 mm

B2

N/A 1.58 in