300 Series 2-way Ball Valves, 1/2 in. Duolok Tube Fitting x 1/2 in. Duolok Tube Fitting, 316 SS, Orifice: 0.437, Seat Material: PTFE, Handle: No Handle
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Duolok Tube Fitting

Connection 1 - Size

N/A 1/2

Connection 2 - Type

N/A Duolok Tube Fitting

Connection 2 - Size

N/A 1/2

Brand Series

N/A 300 Series

Shape

N/A 2-way

Orifice

N/A 0.437 in11.1 mm

Stem Type

N/A Standard

End Connection Type

N/A Duolok Tube End

O-ring Material

N/A FKM

Seat Material

N/A PTFE

End Connections

N/A TF x TF

Production Category

N/A 2

Stem Material

N/A 316 SS

Dimensions

A

N/A 3.76 in95.5 mm

C

N/A 0.75 in19.1 mm

D

N/A 0.75 in19.1 mm

E

N/A 2.21 in56.1 mm

F

N/A 1.51 in38.3 mm

G

N/A 0.25 in6.4 mm

H

N/A 1 1/32 in26.1 mm

B1

N/A 2.14 in54.3 mm

B2

N/A 1.62 in