300 Series 2-way Ball Valves, 1/8-27 MNPT x 1/8-27 MNPT, 316 SS, Orifice: 0.125, Seat Material: PCTFE, Handle: Black
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A MNPT

Connection 1 - Size

N/A 1/8-27

Connection 2 - Type

N/A MNPT

Connection 2 - Size

N/A 1/8-27

Brand Series

N/A 300 Series

Shape

N/A 2-way

Orifice

N/A 0.125 in3.18 mm

Stem Type

N/A Standard

End Connection Type

N/A Male National Pipe Thread

O-ring Material

N/A FKM

Seat Material

N/A PCTFE

End Connections

N/A MNPT x MNPT

Production Category

N/A 2

Stem Material

N/A 316 SS

Dimensions

A

N/A 1.83 in46.4 mm

C

N/A 0.4 in19.1 mm

D

N/A 0.38 in9.7 mm

E

N/A 1.33 in23.8 mm

F

N/A 0.94 in23.8 mm

G

N/A 0.25 in6.4 mm

H

N/A 19/32 in15.1 mm

B1

N/A 1.05 in26.6 mm

B2

N/A 0.78 in