300 Series 2-way Ball Valves, 1/4 in. Duolok Tube Fitting x 1/4 in. Duolok Tube Fitting, Brass, Orifice: 0.125, Seat Material: PTFE, Handle: Black
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Duolok Tube Fitting

Connection 1 - Size

N/A 1/4

Connection 2 - Type

N/A Duolok Tube Fitting

Connection 2 - Size

N/A 1/4

Brand Series

N/A 300 Series

Shape

N/A 2-way

Orifice

N/A 0.125 in3.18 mm

Stem Type

N/A Standard

End Connection Type

N/A Duolok Tube End

O-ring Material

N/A FKM

Seat Material

N/A PTFE

End Connections

N/A TF x TF

Production Category

N/A 1

Stem Material

N/A 316 SS

Dimensions

A

N/A 2.41 in61.2 mm

C

N/A 0.4 in10.1 mm

D

N/A 0.38 in9.7 mm

E

N/A 1.33 in33.7 mm

F

N/A 0.94 in23.8 mm

G

N/A 0.19 in4.8 mm

H

N/A 19/32 in15.1 mm

B1

N/A 1.34 in34 mm

B2

N/A 1.07 in