300 Series 2-way Ball Valves, 1/8 in. Duolok Tube Fitting x 1/8 in. Duolok Tube Fitting, Brass, Orifice: 0.093, Seat Material: PTFE, Handle: No Handle
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Duolok Tube Fitting

Connection 1 - Size

N/A 1/8

Connection 2 - Type

N/A Duolok Tube Fitting

Connection 2 - Size

N/A 1/8

Brand Series

N/A 300 Series

Shape

N/A 2-way

Orifice

N/A 0.093 in2.36 mm

Stem Type

N/A Standard

End Connection Type

N/A Duolok Tube End

O-ring Material

N/A FKM

Seat Material

N/A PTFE

End Connections

N/A TF x TF

Production Category

N/A 2

Stem Material

N/A 316 SS

Dimensions

A

N/A 2.21 in56.1 mm

C

N/A 0.4 in10.1 mm

D

N/A 0.38 in9.7 mm

E

N/A 1.33 in33.7 mm

F

N/A 0.94 in23.8 mm

G

N/A 0.19 in4.8 mm

H

N/A 19/32 in15.1 mm

B1

N/A 1.24 in31.4 mm

B2

N/A 0.97 in