300 Series 2-way Ball Valves, 3/8-18 MNPT x 3/8 in. Duolok Tube Fitting, Brass, Orifice: 0.250, Seat Material: PTFE, Handle: Black
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A MNPT

Connection 1 - Size

N/A 3/8-18

Connection 2 - Type

N/A Duolok Tube Fitting

Connection 2 - Size

N/A 3/8

Brand Series

N/A 300 Series

Shape

N/A 2-way

Orifice

N/A 0.437 in6.35 mm

Stem Type

N/A Standard

End Connection Type

N/A Male National Pipe Thread by Duolok Tube End

O-ring Material

N/A FKM

Seat Material

N/A PTFE

End Connections

N/A MNPT x TF

Production Category

N/A 4

Stem Material

N/A 316 SS

Dimensions

A

N/A 2.78 in70.5 mm

C

N/A 0.44 in11.1 mm

D

N/A 0.44 in11.1 mm

E

N/A 1.71 in43.4 mm

F

N/A 1.06 in27 mm

G

N/A 0.25 in6.4 mm

H

N/A 25/32 in19.8 mm

B1

N/A 1.58 in40.1 mm

B2

N/A 1.2 in