300 Series 2-way Ball Valves, 1/4-18 FNPT x 1/4-18 FNPT, 316 SS, Orifice: 0.250, Seat Material: PTFE, Handle: Black
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A FNPT

Connection 1 - Size

N/A 1/4-18

Connection 2 - Type

N/A FNPT

Connection 2 - Size

N/A 1/4-18

Brand Series

N/A 300 Series

Shape

N/A 2-way

Orifice

N/A 0.250 in6.35 mm

Stem Type

N/A Standard

End Connection Type

N/A Female National Pipe Thread

O-ring Material

N/A FKM

Seat Material

N/A PTFE

End Connections

N/A FNPT x FNPT

Production Category

N/A 1

Stem Material

N/A 316 SS

Dimensions

A

N/A 2.64 in67 mm

C

N/A 0.47 in11.9 mm

D

N/A 0.51 in12.9 mm

E

N/A 1.71 in43.4 mm

F

N/A 1.06 in26.9 mm

G

N/A 0.19 in4.8 mm

H

N/A 25/32 in19.8 mm

B1

N/A 1.58 in40.1 mm

B2

N/A 1.06 in