GP Series-Live Loaded 2-way, 3/4 in. Duolok Tube Fitting x 3/4 in. Duolok Tube Fitting; 316 SS , Peek Seats-Live Loaded, O-ring: Nitrile, Cv 6.42, Handle: Red Nylon-Stainless Steel Insert Insert, Locking Hardware.
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Duolok Tube Fitting

Connection 1 - Size

N/A 3/4

Connection 2 - Type

N/A Duolok Tube Fitting

Connection 2 - Size

N/A 3/4

Shape

N/A 2-way

Orifice

N/A 0.406 in

Cv

N/A 6.42

Seat Material

N/A (Reinforced) PEEK- Live Loaded

End Connections

N/A TF x TF

Production Category

N/A 2

Specialty

N/A Locking Device

Product Descriptions

N/A Duolok Tube End Ball Valve

Description Text

N/A General Purpose Ball Valve

Metric Sizing

N/A No

Dimensions

A

N/A 4.66 in

B

N/A 2.33 in

D

N/A 0.70 in

E

N/A 0.61 in

F

N/A 1.86 in

G

N/A 7/16 in

H

N/A 29/32 in

J

N/A 2.31 in

W

N/A 1.22 in