GP Series 2-way, 3/4-14 FNPT x 3/4-14 FNPT; 316 SS , Peek Seats, O-ring: Nitrile, Cv 6.42, Handle: Black Nylon-Stainless Steel Insert Insert, Locking Hardware.
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A FNPT

Connection 1 - Size

N/A 3/4-14

Connection 2 - Type

N/A FNPT

Connection 2 - Size

N/A 3/4-14

Shape

N/A 2-way

Orifice

N/A 0.406 in

Cv

N/A 6.42

Seat Material

N/A PEEK - Non Live Loaded

End Connections

N/A FNPT x FNPT

Production Category

N/A 4

Specialty

N/A Locking Device

Product Descriptions

N/A Female NPT Ball Valve

Description Text

N/A General Purpose Ball Valve

Metric Sizing

N/A No

Dimensions

A

N/A 4.50 in

B

N/A 2.25 in

D

N/A 0.70 in

E

N/A 0.61 in

F

N/A 1.86 in

G

N/A 7/16 in

H

N/A 29/32 in

J

N/A 2.31 in

W

N/A 1.22 in