CAD Cart (0)
▾
Duolok Male Connector, 3m Tube Fitting x 1/4-18 MNPT, 316 SS
Unit of Measure
Body Material |
N/A 316 SS |
Connection 1 - Type |
N/A Tube Fitting |
Connection 1 - Size |
N/A 3 mm |
Connection 2 - Type |
N/A Male National Pipe Thread |
Connection 2 - Size |
N/A 1/4-18 |
Brand Series |
N/A Duolok |
Shape |
N/A Straight |
End Connections |
N/A TF x MNPT |
Production Category |
N/A 1 |
End Connection Type |
N/A Duolok Tube End by Male National Pipe Thread |
A |
N/A 35.6 mm |
C |
N/A 15.3 mm |
D |
N/A 12.9 mm |
E |
N/A 2.4 mm |
F |
N/A 14.2 mm |
G |
N/A 12 mm |
H |
N/A 14 mm |
P |
N/A 1/4 in |
T |
N/A 3 mm |
B |
N/A 29 mm |