CAD Cart (0)
▾
LC Series Lift Check Valves, 316 SS, 1/2 in Unilok Tube Fitting x 1/2 in Unilok Tube Fitting, Cv: 1.10
Unit of Measure
Body Material |
N/A 316 SS |
Connection 1 - Type |
N/A Unilok Tube Fitting |
Connection 1 - Size |
N/A 1/2 in |
Connection 2 - Type |
N/A Unilok Tube Fitting |
Connection 2 - Size |
N/A 1/2 in |
Brand Series |
N/A LC Series |
Shape |
N/A Straight |
End Connections |
N/A TF x TF |
Cv |
N/A 1.10 |
Orifice |
N/A 0.343 in8.40 mm |
Working Pressure |
N/A 6000 psig413 bar |
Temperature |
N/A -100 to 900 ºF-73 to 482 ºC |
Production Category |
N/A 2 |
End Connection Type |
N/A Unilok Tube End |
A |
N/A 2.80 in71.1 mm |
B |
N/A 1.12 in28.4 mm |
C |
N/A 0.875 in22.2 mm |
D |
N/A 2.5 in63.5 mm |
E |
N/A 0.44 in11.1 mm |
F |
N/A 1.49 in37.8 mm |