CAD Cart (0)
▾
LC Series Lift Check Valves, 316 SS, 3/8 in Duolok Tube Fitting x 3/8 in Duolok Tube Fitting, Cv: 0.34
Unit of Measure
Body Material |
N/A 316 SS |
Connection 1 - Type |
N/A Duolok Tube Fitting |
Connection 1 - Size |
N/A 3/8 in |
Connection 2 - Type |
N/A Duolok Tube Fitting |
Connection 2 - Size |
N/A 3/8 in |
Brand Series |
N/A LC Series |
Shape |
N/A Straight |
End Connections |
N/A TF x TF |
Cv |
N/A 0.34 |
Orifice |
N/A 0.172 in4.36 mm |
Working Pressure |
N/A 6000 psig413 bar |
Temperature |
N/A -100 to 900 ºF-73 to 482 ºC |
Production Category |
N/A 1 |
End Connection Type |
N/A Duolok Tube End |
A |
N/A 2.40 in60.9 mm |
B |
N/A 1.03 in26.1 mm |
C |
N/A 0.625 in15.8 mm |
D |
N/A 1.6 in40.6 mm |
E |
N/A 0.40 in10.1 mm |
F |
N/A 0.68 in17.2 mm |